??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22731.0112 Self-Aligning Pad
HELP_VARIABLE
Company
Halder
Description
EH 22731. - Self-Aligning Pads / with male thread, flat-faced ball, plain surface
Bill of material
22731.0112 Self-Aligning Pad
BESTNR
Ref. No.
22731.0112
AUS
Version
with male thread, flat-faced ball, ribbed plain
MAT
Material
Stainless steel
D1
13 mm
D2
Thread
M 6
ROT
°
D3
7.2 mm
L1
13 mm
L2
-0.5
8 mm
KG
ball
10 mm
SW
11 mm
BESTA
Load capacity for static load max.
10
G
Weight
13 g
Embedded user actions